NRVTSAF260E: Very Low Forward Voltage Trench-based Schottky Rectifier

Description: The NRVTSAF260E is a Low Forward Trench-based Scho...
  • The NRVTSAF260E is a Low Forward Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage trade-off experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output Rectifier for switching power supplies.
  • Features
  • Fine Lithography Trench−based Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These are Pb−Free and Halide−Free Devices
  • Applications
  • Switching Power Supplies including Compact Adapters and Flat Panel Display
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Automotive LED Lighting (Interior and Exterior)
  • Technical Documentation & Design Resources
    Availability and Samples
    NRTSAF260ET3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Very Low Forward Voltage Trench-based Schottky Rectifier
  • Package Type: SMA-FL
  • Package Case Outline: 403AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:20,000
  • NRVTSAF260ET3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Very Low Forward Voltage Trench-based Schottky Rectifier
  • Package Type: SMA-FL
  • Package Case Outline: 403AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Type:   Schottky 
  • IO(rec) Max (A):
  • trr Max (ns):
  • VRRM Max (V): 60 
  • VFM Max (V): 0.65 
  • IFSM Max (A): 25 
  • IR Max (mA): 0.012 
  • Package Type: SMA-FL 
  • ON Semiconductor Full Web Site