NS2029M3: PNP Bipolar Small Signal Transistor

Description: The PNP Bipolar Small Signal Transistor is designe...
  • The PNP Bipolar Small Signal Transistor is designed for general purpose amplifier applications. This device is housed in the SOT-723 package which is designed for low power surface mount applications, where board space is at a premium.
  • Features
  • Reduces Board Space
  • High hFE, 210-460 (Typical)
  • Low VCE(sat), < 0.5 V
  • ESD Performance:
    Human Body Model; > 2000 V
    Machine Model; > 200 V
  • Available in 4 mm, 8000 Unit Tape & Reel
  • This is a Pb-Free Device
  • Applications
  • Smartphones
  • Tablets
  • Portable Consumer Products
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NS2029M3T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PNP Bipolar Small Signal Transistor
  • Package Type: SOT-723-3
  • Package Case Outline: 631AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NSV2029M3T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: PNP Bipolar Small Signal Transistor
  • Package Type: SOT-723-3
  • Package Case Outline: 631AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.5 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 50 
  • VCBO (V): 60 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 120 
  • hFE Max: 560 
  • fT Min (MHz):
  • PTM Max (W): 0.265 
  • Package Type: SOT-723-3 
  • ON Semiconductor Full Web Site