NS5A4684S: Analog Switch, Dual SPDT, Ultra-Low Resistance

Description: The NS5A4684S is an advanced CMOS analog switch fa...
  • The NS5A4684S is an advanced CMOS analog switch fabricated in Sub-micron silicon gate CMOS technology. The device is a dual Independent Single Pole Double Throw (SPDT) switch featuring Ultra-Low RON of 0.6 Ω. The part also features guaranteed Break Before Make (BBM) switching, assuring the switches never short the driver.
  • Features
  • Ultra-Low RON of 0.6 Ohm max - Low voltage attenuation
  • High Isolation: -68 dB at 100 kHz - Minimum signal degradation
  • Low Standby Current, <50 nA - Maximum power efficiency
  • Low Distortion, < 0.08% THD - Minimum signal degradation
  • High Continuous Current Capability: 300 mA Through Each Switch - Support for higher power application
  • Applications
  • Cell Phone Audio Block
  • Speaker and Earphone Switching
  • RingTone Chip / Amplifier Switching
  • End Products
  • Cell Phones
  • Technical Documentation & Design Resources
    Availability and Samples
    NS5A4684SMNTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Dual SPDT, Ultra-Low Resistance
  • Package Type: WQFN-10
  • Package Case Outline: 488AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • NS5A4684SMNTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Dual SPDT, Ultra-Low Resistance
  • Package Type: WQFN-10
  • Package Case Outline: 488AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:180,000
  • PandS:<1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA):
  • ron Max (Ω): 0.6 
  • VCC Min (V): 0.65 
  • VCC Max (V): 5.5 
  • Package Type: WQFN-10 
  • ON Semiconductor Full Web Site