NS5B1G384: Single (NC) Normally Closed SPST Analog Switch

Description: The NS5B1G384 is Single Pole Single Throw (SPST) h...
  • The NS5B1G384 is Single Pole Single Throw (SPST) high-speed TTL-compatible switch. The switch has a normally closed logic configuration meaning the switch is on (NC connected to COM) when IN is low. These switches are available in 5-pin SC-70 and 5 pin TSOP-5 (SOT23-5) packages for operation over the industrial (-40°C to +85°C) temperature range.
  • Features
  • VCC Operating Range: 2.0 V to 5.5 V - Accommodates Portable Battery voltages
  • Low On Resistance : RON: 4.0 , Typical @ VCC = 4.5 V
  • Minimal Propagation Delay : tpd < 0.5 ns
  • Control Input Compatible with TTL Levels
  • ESD Performance: Human Body Model > 2 kV
  • These are PbFree Devices
  • Applications
  • Audio, Video, and High-Speed Data Switching
  • End Products
  • Mobile Phones
  • Portable Devices
  • Desktop & Notebook Computing
  • Technical Documentation & Design Resources
    Availability and Samples
    NS5B1G384DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single (NC) Normally Closed SPST Analog Switch
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NS5B1G384DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single (NC) Normally Closed SPST Analog Switch
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:12,000
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA):
  • ron Max (Ω): 15 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: SC-88A / SC-70-5  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site