NS5B1G385: Analog Switch, Single (NO) Normally Open SPST

Description: The NS5B1G385 is Single Pole Single Throw high spe...
  • The NS5B1G385 is Single Pole Single Throw high speed TTL compatible switch. The low resistance and capacitance characteristics of this switch make it ideal for low distortion audio, video, and data routing applications. The switch has a normally open logic configuration meaning the switch is on (NO connected to COM) when IN is high. These switches are available in SC-70-5 and TSOP-5 (SOT-23-5) packages for operation over the industrial (-40°C to +85°C) temperature range.
  • Features
  • VCC Operating Range: 2.0 V to 5.5 V - Accommodates portable battery voltages.
  • Low On Resistance : RON: 4.0 Typical @ VCC = 4.5 V
  • Minimal Propagation Delay : tpd < 0.5 ns
  • Control Input Compatible with TTL Levels
  • ESD Performance: Human Body Model > 2 kV
  • Portable Devices
  • Applications
  • Audio, Video, and High Speed Data Switching
  • End Products
  • Mobile Phones
  • Desktop and Notebook Computers
  • Technical Documentation & Design Resources
    Availability and Samples
    NS5B1G385DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Single (NO) Normally Open SPST
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • NS5B1G385DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, Single (NO) Normally Open SPST
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:<1K
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA):
  • ron Max (Ω):
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: SC-88A / SC-70-5  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site