NS5S1153: DP2T USB 2.0 High Speed / Audio Switch with Negative Swing Capability

Description: The NS5S1153 is a DPDT switch for combined true-gr...
  • The NS5S1153 is a DPDT switch for combined true-ground audio and USB 2.0 high speed data applications. It allows portable systems to use a single port to pass either USB data or audio signals from an external headset; headset; the 2 channels being compliant to USB 2.0, USB 1.1 and USB 1.0. The switch is capable of passing signals with negative voltages as low as 2 V below ground. The device features shunt resistors on the audio ports. These resistors are switched in when the audio channel is off and provide a safe path to ground for any charge that may build up on the audio lines. This reduces Pop and Click noise in the audio system. The NS5S1153 is also equipped with VBUS detection circuitry to immediately switch to USB mode in the event that a voltage is detected on VBUS. The NS5S1153 is housed in a space saving, ultra low profile 1.4 x 1.8 x 0.5 mm 10 pin UQFN package.
  • Features
  • 2:1 High Speed switch - Multiplexe audio or high speed data path from a single USB receptacle
  • 5.25 V tolerant on common pins - Support any short to VBUS
  • High Bandwidth of 820 MHz - USB2.0, USB1.1, USB1.0 capable on all channels
  • Capable of passing negative swing signals down to -2 V on R/L channel - Can connect an audio true ground amplifier to a micro USB headset
  • 1.8 V compatible control pin and VBUS detection circuitry - Auto or manual switching between channels
  • Audio channel shunt resistors - Pop and click noise reduction
  • Ultra-low THD - Minimal audio distortion
  • Applications
  • Micro or Mini USB applications
  • Shared High Speed data or audio on a single connector
  • End Products
  • Cellular and wireless phones
  • GPS
  • Tablets and Portable gaming
  • Bar Code Scanners
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NS5S1153MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: DP2T USB 2.0 High Speed / Audio Switch with Negative Swing Capability
  • Package Type: UQFN-10
  • Package Case Outline: 488AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:<1K
  • Packages
    Applications
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA): 35 
  • ron Max (Ω): 4.6 
  • VCC Min (V): 2.7 
  • VCC Max (V):
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site