NSD16F3T5G: Switching Diode

Description: The Common Cathode Switching Diode is a spin-off o...
  • The Common Cathode Switching Diode is a spin-off of our popular SOT-23 three-leaded device. It is designed for switching applications and is housed in the SOT-1123 surface mount package. This device is ideal for low power surface mount applications where board space is at a premium.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSD16F3T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode
  • Package Type: SOT-1123-3
  • Package Case Outline: 524AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:432,000
  • Specifications
  • Configuration: Single 
  • VR Min (V): 75 
  • VF Max (V):
  • IR Max (µA):
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOT-1123-3 
  • ON Semiconductor Full Web Site