NSD350H: 350 V Switching Diode High Voltage

Description: The high voltage switching diode is designed for h...
  • The high voltage switching diode is designed for high voltage, high speed switching applications. This device is housed in a SOD-323 surface mount package which is ideal for automated insertion.
  • Features
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • High blocking voltage capability
  • End Products
  • BCM
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSD350HT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 350 V Switching Diode High Voltage
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • NSVD350HT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 350 V Switching Diode High Voltage
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:90,000
  • Specifications
  • Configuration: Single 
  • VR Min (V): 350 
  • VF Max (V): 1.1 
  • IR Max (µA):
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOD-323 
  • ON Semiconductor Full Web Site