NSD914XV2: 100 V High Speed Switching Diode

Description: The switching diode is designed for high speed swi...
  • The switching diode is designed for high speed switching applications. This device is housed in a SOD-523 surface mount package which is ideal for automated insertion.
  • Features
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Maximum Reflow Temperature: 260°C
  • Extremely Small SOD-523 Package
  • Applications
  • High-Speed Switching Applications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSD914XV2T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 100 V High Speed Switching Diode
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NSD914XV2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V High Speed Switching Diode
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:<100
  • FutureElectronics:>10K
  • Newark:>1K
  • PandS:>10K
  • Packages
    Specifications
  • Configuration: Single 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA):
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOD-523-2 
  • ON Semiconductor Full Web Site