NSI50010YT1G: LED Driver, Constant Current Regulator, 50 V, 10 mA

Description: The linear constant current regulator is a simple,...
  • The linear constant current regulator is a simple, economical and robust device designed to provide a cost-effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The constant current regulator is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
    The CCR turns on immediately and is at 25% of regulation with only 0.5 V Vak. It requires no external components allowing it to be designed as a high or low-side regulator. The anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Sinage applications. The CCR comes in thermally robust packages and is qualified to AEC-101 standard, and UL94-V0 certified.
  • Features
  • Robust Power Package: 460 mW, Wide operating voltage range, Immediate turn on, Voltage surge suppressing protecting LEDs, UL94-V0 certified, SBT (Self Biased Transistor) Technology, Negative Temperature Coefficient, This device is PB-Free, Halogen Free/BFR Free and is RoHS Compliant
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • Applications
  • LED Drive, Battery Charging, Contact Wetting
  • Automotive - Cluster & Central Console Backlighting, Navigation/Audio Systems, Vanity Mirror Light, Car Door Puddle Light, Ambience Lighting, CHMSL, Turn Signals, Side Repeaters, Tail Lamps, Brake Lighting, Trailer lights & Contact Wetting. Display & Signage - Channel letters, Display backlighting, Neon bulb replacements, LED stripes & modules. Architectural lighting Decorative, Task, Exterior, Landscape & Under counter. Computing and Industrial Indicator lamps, Backlights
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NSI50010YT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, Constant Current Regulator, 50 V, 10 mA
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>10K
  • PandS:>1K
  • NSV50010YT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LED Driver, Constant Current Regulator, 50 V, 10 mA
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Specifications
  • VI Max (V): 50 
  • IO Max (mA): 10 
  • LEDs in Series, Max #: 80 
  • LEDs in Parallel, Max #: 16 
  • Package Type: SOD-123 
  • ON Semiconductor Full Web Site