NSIC2050JB: LED Driver, Constant Current Regulator, 120 V, 50 mA, ±15%, for A/C off-line applications

Description: The linear constant current regulator (CCR) is a s...
  • The linear constant current regulator (CCR) is a simple, economical and robust device designed to provide a cost-effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The CCR is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
    The CCR turns on immediately and is at 20% of regulation with only 0.5 V Vak. It requires no external components allowing it to be designed as a high or low-side regulator.
    The 120 V anode-cathode voltage rating is designed to withstand the high peak voltage incurred in A/C offline applications. The high anode-cathode voltage rating withstands surges common in Automotive, Industrial and Commercial Signage applications.
  • Features
  • Voltage Surge Suppressing - Protecting LEDs
  • SBT (Self-Biased Transistor) Technology - Simplfies design, minimizes required components
  • Robust Power Package: 3 W
  • Wide Operating Voltage Range
  • Immediate Turn-On
  • Negative Temperature Coefficient
  • Also available in 20 mA (NSIC2020JBT3G) and 30 mA (NSIC2030JBT3G)
  • UL94−V0 Certified
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • Applications
  • LED Driving
  • Current regulation
  • End Products
  • Automotive: Chevron Side Mirror Markers, Cluster, Displays & Instruments Backlighting, CHMSL, Map Light
  • AC Lighting Panels, Display Signage, Decorative Lighting, Channel Lettering
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NSIC2050JBT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, Constant Current Regulator, 120 V, 50 mA, ±15%, for A/C off-line applications
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>50K
  • Newark:>1K
  • ON Semiconductor:12,500
  • NSVC2050JBT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: LED Driver, Constant Current Regulator, 120 V, 50 mA, ±15%, for A/C off-line applications
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • VI Max (V): 120 
  • IO Max (mA): 50 
  • LEDs in Series, Max #: 80 
  • LEDs in Parallel, Max #: 18 
  • Package Type: SMB-2 
  • ON Semiconductor Full Web Site