NSM3005NZ: N−Channel MOSFET 20 V, 224 mA with Small Signal PNP BJT, 30 V, 500 mA

Description: 30 V, 500 mA, PNP BJT with 20 V, 224 mA, N−Channel...
  • 30 V, 500 mA, PNP BJT with 20 V, 224 mA, N−Channel MOSFET
  • Features
  • RoHS Compliant
  • Applications
  • Portable Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    NSM3005NZTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N−Channel MOSFET 20 V, 224 mA with Small Signal PNP BJT, 30 V, 500 mA
  • Package Type: UDFN-6
  • Package Case Outline: 517AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:45,000
  • Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.4 
  • IC Cont. (A): 0.5 
  • VCEO Min (V): 30 
  • VCBO (V): 40 
  • VEBO (V):
  • VBE(sat) (V): 1.1 
  • VBE(on) (V):
  • hFE Min: 40 
  • hFE Max: 100 
  • fT Min (MHz):
  • PTM Max (W): 0.8 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site