NSM4002MR6: Dual NPN Transistors for Driving LEDs

Description: NSM4002MR6T1G contains two NPN transistors. The ba...
  • NSM4002MR6T1G contains two NPN transistors. The base of the Q2 NPN transistor is internally connected to the collector of the Q1 NPN transistor. This device is designed to replace a discrete solution that is common for providing a constant current by integrating these two components into a single device. NSM4002MR6T1G is housed in a SC-74 package which is ideal for surface mount applications in space constrained applications.
  • Features
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • Adjustable up to 500mA
  • Applications
  • LED Lighting
  • Driver Circuits
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSM4002MR6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual NPN Transistors for Driving LEDs
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:24,000
  • Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.3 
  • IC Cont. (A): 200-Q1 500-Q2 
  • VCEO Min (V): 40 
  • VCBO (V): 60 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.2 
  • hFE Min: 100 
  • hFE Max: 300 
  • fT Min (MHz): 300 
  • PTM Max (W):
  • Package Type: SC-74 
  • ON Semiconductor Full Web Site