NSM80101M: NPN Transistor with Dual Series Switching Diode

Description: NSM80101M...
  • NSM80101M
  • Features
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS
    Compliant
  • Applications
  • LCD Control Board
  • High Speed Switching
  • High Voltage Switching
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSM80101MT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Transistor with Dual Series Switching Diode
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.3 
  • IC Cont. (A): 0.5 
  • VCEO Min (V): 80 
  • VCBO (V): 80 
  • VEBO (V):
  • VBE(sat) (V): 1.2 
  • VBE(on) (V):
  • hFE Min: 120 
  • hFE Max:
  • fT Min (MHz): 150 
  • PTM Max (W): 0.27 
  • Package Type: SC-74 
  • ON Semiconductor Full Web Site