NSP4201: Low Clamping Voltage Surge Protection Diode Array

Description: The NSP4201MR6 transient voltage suppressor is des...
  • The NSP4201MR6 transient voltage suppressor is designed to protect high speed data lines from ESD, EFT, and lightning surges.
  • Features
  • Protection for the Following IEC Standards:
    IEC 61000−4−2 (ESD) ±30 kV (Contact)
    IEC 61000−4−5 (Lightning) 25 A (8/20 µs)
  • Low Clamping Voltage
  • Low Leakage
  • UL Flammability Rating of 94 V−0
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • High Speed Communication Line Protection
  • USB 1.1 and 2.0 Power and Data Line Protection
  • Digital Video Interface (DVI)
  • Monitors and Flat Panel Displays
  • Technical Documentation & Design Resources
    Availability and Samples
    NSP4201MR6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Clamping Voltage Surge Protection Diode Array
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • SZNSP4201MR6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Clamping Voltage Surge Protection Diode Array
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:51,000
  • Specifications
  • Interface: USB 3.0  Ethernet (10/100 Gigabit)  USB 2.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 500 
  • Package Type: TSOP-6 
  • ON Semiconductor Full Web Site