NSP8814: Low Capacitance Surge Protection for High Speed Data

Description: The NSP8814 and NSP8818 transient voltage suppress...
  • The NSP8814 and NSP8818 transient voltage suppressors are designed specifically to protect 10/100 and GbE Ethernet signals from high levels of surge current. Low clamping voltage under high surge conditions make this device an ideal solution for protecting voltage sensitive lines leading to Ethernet transceiver chips. Low capacitance combined with flow-through style packaging allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high-speed differential lines. The integrated 4 and 8 lines of protection in flow-thru type packages offer a simplified solution with premier performance for 10/100 and GbE Ethernet applications.
  • Features
  • Protection for the Following IEC Standards:
    IEC 61000−4−2 (ESD) ±30 kV (Contact)
    IEC61000−4−5 (Lightning) 35 A (8/20 µs)
  • Flow−Thru Routing Scheme
  • 2 pF Max, I/O to I/O
  • UL Flammability Rating of 94 V−0
  • This is a Pb−Free Device
  • Applications
  • 10/100 and GbE Ethernet
  • MagJacks® / Integrated Magnetics
  • Notebooks/Desktops/Servers
  • Technical Documentation & Design Resources
    Availability and Samples
    NSP8814MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance Surge Protection for High Speed Data
  • Package Type: UDFN-8
  • Package Case Outline: 506CV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:33,000
  • NSP8818MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance Surge Protection for High Speed Data
  • Package Type: UDFN-10
  • Package Case Outline: 506CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:<100
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:27,000
  • Specifications
  • Interface: Ethernet (10/100, Gigabit) 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF):
  • V(BR) Min (V): 3.2 
  • VRWM Max (V):
  • IR Max (µA): 0.5 
  • PPK Max (W):
  • Package Type: UDFN-8  UDFN-10 
  • ON Semiconductor Full Web Site