NSPM0051: ESD and Surge Protection

Description: ESD and Surge Protection...
  • ESD and Surge Protection
  • Features
  • Protection for the following IEC Standards: IEC61000−4−2 Level 4: ±30 kV Contact Discharge IEC61000−4−5 (Lightning) 70 A (8/20 µs)
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • USB VBUS
  • Battery Contact
  • End Products
  • wireless
  • Technical Documentation & Design Resources
    Availability and Samples
    NSPM0051MUT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD and Surge Protection
  • Package Type: UDFN-2
  • Package Case Outline: 517CZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:24,000
  • Specifications
  • Interface: USB 2.0  USB 3.0 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 16 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 0.1 
  • PPK Max (W):
  • Package Type: UDFN-2 
  • ON Semiconductor Full Web Site