NSPM1041: Surge Protection, 4.8 V, 125 A

Description:

NSPM1041B is a 4.8 V, 125 A surge capable devic...

  • NSPM1041B is a 4.8 V, 125 A surge capable device in UDFN 2.0 x 1.25 package designed to protect voltage sensitive components from ESD and surge events.

    NSPM1041 has excellent clamping capability, low leakage, high peak pulse current handling capability and fast response time which all provide the best in class protection on designs that are exposed to ESD.

  • Features
  • High Current Handling Capabilities: 125 A 8x20 µs Surge - Peak pulses exceeding 100 A will be clamped under 10 V, which will practically eliminate the end device returns when the device is present
  • Low Clamping Voltage - Higher quality of protection for sensitive ICs
  • 0805 UDFN Form Factor 2.0 x 1.25 mm - PCB space saving solution that allows flexibility in the layout while providing protection in space constrained designs
  • Pb−Free, Halogen Free/BFR Free and RoHS Compliant
  • IEC61000−4−2 Level 4: ±30 kV Contact Discharge
  • IEC61000−4−5 (Lightning) 125 A (8/20 µs)
  • Applications
  • Battery line protection
  • GPIO protection
  • Audio line protection
  • End Products
  • Smartphones
  • Tablets
  • Notebooks
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSPM1041BMUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge Protection, 4.8 V, 125 A, ESD Protection, Peak Working Voltage 4.8V
  • Package Type: UDFN-2
  • Package Case Outline: 517DF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NSPM1041MUTBG
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Surge Protection, 4.8 V, 125 A, ESD Protection, Peak Working Voltage 4.5V
  • Package Type: UDFN-2
  • Package Case Outline: 517DF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Interface: Vbat 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 480 
  • V(BR) Min (V):
  • VRWM Max (V): 4.8 
  • IR Max (µA):
  • PPK Max (W): 1350 
  • Package Type: UDFN-2 
  • ON Semiconductor Full Web Site