NSPM2051: Surge Protection, 5 V

Description: The NSPM2051 is designed to protect voltage sensit...
  • The NSPM2051 is designed to protect voltage sensitive components from ESD and Surge events. Industry leading voltage clamping, high peak pulse current handling capability, low leakage and fast response time provide best in class protection.
  • Features
  • High Ipp capability - Superior power density provides protection and endurance to higher discharge levels
  • Low Clamping Voltage - Higher quality of protection for sensitive ICs
  • 0603 UDFN package 1.6 x 1.0 mm - PCB space saving solution that allows flexibility in the layout while providing protection in space constrained designs
  • Applications
  • Vbus Protection
  • Battery line Protection
  • End Products
  • Smartphones
  • Tablets
  • Notebooks
  • Television / Set-Top Box
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSPM2051MUT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge Protection, 5 V
  • Package Type: UDFN-2
  • Package Case Outline: 517CZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:32,000
  • NSPM2051MUT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Surge Protection, 5 V
  • Package Type: UDFN-2
  • Package Case Outline: 517CZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • Specifications
  • Interface: Vbat 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 380 
  • V(BR) Min (V): 5.1 
  • VRWM Max (V):
  • IR Max (µA): 0.1 
  • PPK Max (W): 1050 
  • Package Type: UDFN-2 
  • ON Semiconductor Full Web Site