NSPM3041: 4.5 V Bidirectional ESD and Surge Protection Device

Description: The NSPM3041 is designed to protect voltage sensit...
  • The NSPM3041 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, high peak pulse current handling capability and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, tablets, MP3 players, digital cameras and many other portable applications where board space comes at a premium.
  • Features
  • Protection for IEC61000−4−2 Level 4: ±30 kV Contact Discharge
  • Low clamping voltage at high Ipp 7.8 V Clamping at 40 A (8/20 µs)
  • Protection for IEC61000−4−5 (Lightning): 40 A (8/20 µs)
  • Small Body Outline: 1.0 mm x 0.6 mm
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Battery Line Protection
  • Audio Line Protection
  • GPIO Protection
  • End Products
  • Tablets
  • Smartphones
  • Laptops
  • MP3 Players
  • Technical Documentation & Design Resources
    Availability and Samples
    NSPM3041MXT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4.5 V Bidirectional ESD and Surge Protection Device, 4.5V Bidirectional ESD
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Interface: Audio  Vbat 
  • Number of Lines:
  • Direction: Bidirectional 
  • C Max (pF): 100 
  • V(BR) Min (V): 5.3 
  • VRWM Max (V): 4.5 
  • IR Max (µA): 0.1 
  • PPK Max (W): 340 
  • Package Type: X2DFN-2 
  • ON Semiconductor Full Web Site