NSPM8151: 15 V Unidirectional ESD and Surge Protection Device

Description: Unidirectional High Voltage ESD & Surge Protection...
  • Unidirectional High Voltage ESD & Surge Protection Device
  • Features
  • Low clamping voltage - High level of protection from surge events
  • 100 A 8x20 us capable - Protects against high current discharges
  • Small footprint - Board space savings
  • Applications
  • Vbus - Power Supply Rails Protection
  • End Products
  • Smartphones
  • Tablets
  • Wearables
  • Set Top Boxes
  • Technical Documentation & Design Resources
    Availability and Samples
    NSPM8151MUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 15 V Unidirectional ESD and Surge Protection Device
  • Package Type: UDFN-6
  • Package Case Outline: 517CS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Interface: Power Supply Rails 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 1200 
  • V(BR) Min (V): 16 
  • VRWM Max (V): 15 
  • IR Max (µA):
  • PPK Max (W): 2500 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site