NSQA6V8A: Low Capacitance Surge Protector Array

Description: This integrated transient voltage suppressor devic...
  • This integrated transient voltage suppressor device (TVS) is designed for applications requiring surge protection. It is intended for use in sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its integrated design provides very effective and reliable protection for four separate lines using only one small outline package. These devices are ideal for situations where board space is a premium.
  • Features
  • ESD Protection: IEC61000 and MIL STD 833
  • Four separate unidirectional configurations for protection
  • Low Leakage Current: < 1 µA @ 3 Volts
  • Power Dissipation: 380 mW
  • Small SC-88A SMT package
  • Low Capacitance
  • Applications
  • Instrumentation equipment
  • Serial and Parallel ports
  • Notebooks, Desktops, Servers
  • Cellular and Portable equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSQA12VAW5T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance Surge Protector Array
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:<100
  • NSQA6V8AW5T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Capacitance Surge Protector Array
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>50K
  • FutureElectronics:>1K
  • Newark:>1K
  • PandS:>10K
  • SZNSQA6V8AW5T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Capacitance Surge Protector Array
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:99,000
  • NSQA12VAW5T2
  • Status: Obsolete
  • Compliance: 
  • Description: Low Capacitance Surge Protector Array
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NSQA6V8AW5T2
  • Status: Obsolete
  • Compliance: 
  • Description: Low Capacitance Surge Protector Array
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • VZ Typ (V): 12  6.8 
  • P Max (W): 0.3  0.38 
  • Package Type: SC-88A / SC-70-5 
  • ON Semiconductor Full Web Site