NSR0140P2: 30 V, 0.1 A Low IR Schottky Diode

Description: The Schottky diode is designed for high-speed swit...
  • The Schottky diode is designed for high-speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount SOD923 package is excellent for hand-held and portable applications where space is limited.
  • Features
  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage 0.28 V (Typ) @ IF = 1.0 mA
  • Low Reverse Current
  • This is a Pb-Free Device
  • Applications
  • Ideally suited for use as part of discrete buck converter or discrete boost converter
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR0140P2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30 V, 0.1 A Low IR Schottky Diode
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>50K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:>10K
  • PandS:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.35 
  • IRM Max (µA): 0.5 
  • IO(rec) Max (A): 0.07 
  • IFSM Max (A): 0.03 
  • trr Max (ns):
  • Cj Max (pF): 2.5 
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site