NSR0170HT: Schottky Barrier Diode, 100 mA, 70 V

Description: Schottky barrier diodes are optimized for very low...
  • Schottky barrier diodes are optimized for very low forward voltage drop and low leakage current and are used in a wide range of dc−dc converter, clamping and protection applications in portable devices. NSR0170H in a SOD−323 small footprint package enables designers to meet the challenging task of achieving higher efficiency designs and meeting reduced board space requirements.
  • Features
  • Very Low Forward Voltage Drop - 560 mV @ 10 mA
  • Low Reverse Current - 25 nA @ 50 V VR
  • 70 mA of Continuous Forward Current
  • Power Dissipation of 180 mW with Minimum Trace
  • Very High Switching Speed
  • Low Capacitance - CT = 2 pF
  • NSVR Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Automotive Modules
  • Buck and Boost dc-dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • End Products
  • Mobile Handsets
  • Digital Camera and Camcorders
  • Automotive ECUs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR0170HT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 100 mA, 70 V
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:195,000
  • NSVR0170HT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Diode, 100 mA, 70 V
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 70 
  • VF Max (V): 0.64 
  • IRM Max (µA):
  • IO(rec) Max (A): 0.07 
  • IFSM Max (A): 0.1 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOD-323 
  • ON Semiconductor Full Web Site