NSR0170P2: Schottky Barrier Diode, 100 mA, 70 V

Description: Schottky diodes are optimized for very low forward...
  • Schottky diodes are optimized for very low forward voltage drop and low leakage current and are used in a wide range of dc-dc converter, clamping and protection applications in portable devices. NSR0170P2 in a SOD-923 miniature package enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
  • Features
  • Very Low Forward Voltage Drop - 560 mV @ 10 mA
  • Low Reverse Current - 25 nA @ 50 V VR
  • 70 mA of Continuous Forward Current
  • Power Dissipation of 240 mW with Minimum Trace
  • Very High Switching Speed
  • Low Capacitance - CT = 2 pF
  • This is a Pb-Free Device
  • Applications
  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc-dc Converters
  • Reverse Voltage and Current Protection
  • Clamping and Protection
  • End Products
  • Mobile Handsets
  • MP3 Players
  • Digital Camera and Camcorders
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR0170P2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 100 mA, 70 V
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NSVR0170P2T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Diode, 100 mA, 70 V
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 70 
  • VF Max (V): 0.64 
  • IRM Max (µA):
  • IO(rec) Max (A): 0.07 
  • IFSM Max (A):
  • trr Max (ns): - 
  • Cj Max (pF):
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site