NSR01F30NXT5G: Schottky Barrier Diode, 100 mA, 30 V

Description: The Schottky diodes are optimized for low forward ...
  • The Schottky diodes are optimized for low forward voltage drop and low leakage current. The DSN2 Dual Silicon No lead package is a chip level package using solderable metal contacts under the package similar to DFN style packages. The DSN style package enables 100 percent utilization of the package area for active silicon offering a significant performance per board area advantage compared to products in plastic molded packages. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
  • Features
  • Low Forward Voltage Drop - Reduces Power Dissipation
  • High Switching Speed - Better Performance
  • Low Reverse Current
  • Applications
  • Buck and Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • End Products
  • Mobile Handsets
  • MP3 Players
  • Digital Camera & Camcorders
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR01F30NXT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 100 mA, 30 V, DSN2 (0201) Schottky Barrier Diode
  • Package Type: DSN-2
  • Package Case Outline: 152AA
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:5,570,000
  • PandS:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.37 
  • IRM Max (µA):
  • IO(rec) Max (A): 0.1 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: DSN-2 
  • ON Semiconductor Full Web Site