NSR01L30MX: 30 V, 100 mA Low IR Schottky Diode

Description: This Schottky barrier diode is optimized for low l...
  • This Schottky barrier diode is optimized for low leakage current applications. It is packaged in an ultra small x3DFN2 package that enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
  • Features
  • Very Low Forward Voltage Drop - 350 mV @ 1 mA - Higher Efficiency
  • Low Reverse Current - 0.2 uA @ 10 V - Higher Efficiency
  • ESD Rating - Human Body Model: Class 3B
    ESD Rating - Machine Model: Class C - ESD Robust
  • Pb and Halide Free Device - Enviromentally Safe
  • 100 mA of Continuous Forward Current
  • Applications
  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • Clamping and Protection
  • End Products
  • Mobile Handsets
  • Wearables
  • MP3 Players
  • Digital Cameras and Camcorders
  • GPS
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR01L30MXT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30 V, 100 mA Low IR Schottky Diode
  • Package Type: X3DFN-2
  • Package Case Outline: 152AF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.35 
  • IRM Max (µA): 0.2 
  • IO(rec) Max (A): 0.1 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF): 0.8 
  • Package Type: X3DFN-2 
  • ON Semiconductor Full Web Site