NSR01L30NXT5G: Schottky Barrier Diode, 100 mA, 30 V

Description: The Schottky diode is optimized for low forward vo...
  • The Schottky diode is optimized for low forward voltage drop and low leakage current. The DSN-2 (Dual Silicon No-lead) package is a chip level package using solderable metal contacts under the package similar to DFN style packages. The DSN style package enables 100 percent utilization of the package area for active silicon, offering a significant performance per board area advantage compared to products in plastic molded packages.
  • Features
  • Low Forward Voltage Drop - Reduces Power Dissipation
  • Low Reverse Current
  • Very High Switching Speed
  • Reverse Voltage and Current Protection
  • Applications
  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • End Products
  • Mobile Handsets
  • Notebooks, PCs & PDAs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR01L30NXT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 100 mA, 30 V, DSN2 (0201) Schottky Barrier Diode
  • Package Type: DSN-2
  • Package Case Outline: 152AA
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.4 
  • IRM Max (µA): 0.2 
  • IO(rec) Max (A): 0.1 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: DSN-2 
  • ON Semiconductor Full Web Site