NSR0230: Schottky Barrier Diode, 30 V, 200 mA, Low VF

Description: These SOD723 Schottky diodes are designed for high...
  • These SOD723 Schottky diodes are designed for high-speed switching applications, circuit protection, and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount SOD-723 package is excellent for hand-held and portable applications where space is limited.
  • Features
  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage 0.325 V (max) @ IF = 10 mA
  • Low Reverse Current
  • This is a Pb-Free Device
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
  • Applications
  • Used in Buck and Boost Conversion
  • Used in LED Drive and LCD Drive Circuits
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR0230M2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 30 V, 200 mA, Low VF
  • Package Type: SOD-723-2
  • Package Case Outline: 509AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NSVR0230M2T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Diode, 30 V, 200 mA, Low VF
  • Package Type: SOD-723-2
  • Package Case Outline: 509AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:88,000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.325 
  • IRM Max (µA): 10 
  • IO(rec) Max (A): 0.2 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOD-723-2 
  • ON Semiconductor Full Web Site