NSR0240M: 40V SCHOTTKY DIODE X2DFN2

Description: Schottky barrier diodes are optimized for very low...
  • Schottky barrier diodes are optimized for very low forward voltage drop and low leakage current and are used in a wide range of dc−dc converter, clamping and protection applications in portable devices. NSR0240MX in a X2DFN2 miniature package enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
  • Features
  • Very Low Forward Voltage Drop − 460 mV @ 100 mA
  • Low Reverse Current − 0.2 A @ 25 V VR
  • 200 mA of Continuous Forward Current
  • Very High Switching Speed
  • Low Capacitance − CT = 7 pF
  • This is a Pb−Free Device
  • Applications
  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc−dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • End Products
  • Mobile Handsets
  • MP3 Players
  • Digital Camera and Camcorders
  • Notebook PCs & PDAs
  • GPS
  • Technical Documentation & Design Resources
    Availability and Samples
    NSR0240MXT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 40V SCHOTTKY DIODE X2DFN2, 40V 200mA SOD882 Schottky
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:1,504,000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 0.6 
  • IRM Max (µA):
  • IO(rec) Max (A):
  • IFSM Max (A): 0.24 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: X2DFN-2 
  • ON Semiconductor Full Web Site