NSR0320: Schottky Barrier Diode, Low Forward Voltage, 1.0 A, 20 V

Description: These Schottky barrier diodes are designed for hig...
  • These Schottky barrier diodes are designed for high current handling capability and low forward voltage performance.
  • Features
  • Low Forward Voltage − 0.24 Volts (Typ) @ IF = 10 mAdc
  • High Current Capability
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
  • Applications
  • Cellular Phones
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR0320MW2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, Low Forward Voltage, 1.0 A, 20 V
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>100K
  • Digikey:>50K
  • FutureElectronics:>10K
  • Mouser:>50K
  • Newark:In Stock
  • Newark:>10K
  • Newark:>10K
  • PandS:<100
  • NSR0320MW2T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, Low Forward Voltage, 1.0 A, 20 V
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • PandS:<100
  • NSRLV20MW2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, Low Forward Voltage, 1.0 A, 20 V
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:39,000
  • NSVR0320MW2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Diode, Low Forward Voltage, 1.0 A, 20 V
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • NSR0320MW2T1
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Barrier Diode, Low Forward Voltage, 1.0 A, 20 V
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 23 
  • VF Max (V): 0.27 
  • IRM Max (µA): 50 
  • IO(rec) Max (A):
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF): 35 
  • Package Type: SOD-323 
  • ON Semiconductor Full Web Site