NSR0340V2T1G: 40 V, 0.25 A Low VF SOD-523 Schottky Diode

Description: Schottky rectifiers are optimized for very low for...
  • Schottky rectifiers are optimized for very low forward voltage drop and low leakage current and are used in a wide range of dc-dc converter, clamping and protection applications in portable devices. NSR0240V2 in a SOD-523 miniature package enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
  • Features
  • Very Low Forward Voltage Drop - 410 mV @ 100 mA
  • Low Reverse Current - 0.5 uA @ 25 V VR
  • 250 mA of Continuous Forward Current
  • Power Dissipation of 200 mW with Minimum Trace
  • Very High Switching Speed
  • Low Capacitance - CT = 6 pF
  • This is a Pb-Free Device
  • Applications
  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc-dc Converters
  • Clamping & Protection
  • Reverse Voltage and Current Protection
  • End Products
  • Mobile Handsets
  • MP3 Players
  • Digital Cameras and Camcorders
  • Notebook PCs & PDAs
  • GPS
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR0340V2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 40 V, 0.25 A Low VF SOD-523 Schottky Diode
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>100K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>10K
  • PandS:>1K
  • NSR0340V2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 40 V, 0.25 A Low VF SOD-523 Schottky Diode
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 0.51 
  • IRM Max (µA):
  • IO(rec) Max (A): 0.25 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOD-523-2 
  • ON Semiconductor Full Web Site