NSR0520V2T1G: Schottky Barrier Diode, 500 mA, 20 V

Description: Schottky diodes are optimized for very low forward...
  • Schottky diodes are optimized for very low forward voltage drop and low leakage current and are used in a wide range of dc-dc converter, clamping and protection applications in portable devices. NSR0520V2 in a SOD-523 miniature package enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
  • Features
  • Very Low Forward Voltage Drop - 325 mV @ 100 mA
  • Low Reverse Current - 8.0 uA @ 10 V
  • Continuous Forward Current - 500 mA
  • Power Dissipation with Minimum Trace - 170 mW
  • Very High Switching Speed - 12 ns @ 10 mA
  • Low Capacitance - 35 pF @ 1.0 V
  • Applications
  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc-dc Converters
  • Reverse Voltage and Current Protection
  • Clamping and Protection
  • End Products
  • Mobile Handsets
  • MP3 Players
  • Digital Camera and Camcorders
  • Notebook PCs & PDAs
  • GPS
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR0520V2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 500 mA, 20 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NSR0520V2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 500 mA, 20 V, 20V SOD-523 SCHOTTKY DIO
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • NSVR0520V2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Diode, 500 mA, 20 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 20 
  • VF Max (V): 0.48 
  • IRM Max (µA): 30 
  • IO(rec) Max (A): 0.5 
  • IFSM Max (A):
  • trr Max (ns): 12 
  • Cj Max (pF): 35 
  • Package Type: SOD-523-2 
  • ON Semiconductor Full Web Site