NSR0530H: 30 V, 0.5 A Schottky Diode

Description: Schottky barrier diodes are optimized for very low...
  • Schottky barrier diodes are optimized for very low forward voltage drop and low leakage current and are used in a wide range of dc-dc converter, clamping and protection applications in portable devices. NSR0530H in a SOD-323 miniature package enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
  • Features
  • Very Low Forward Voltage Drop - 370 mV @ 100 mA - Improved Efficiency
  • Low Reverse Current - 1.4 uA @ 10 V - Improved Efficiency
  • 500 mA of Continuous Forward Current - Higher Current Capability
  • Very High Switching Speed - Lower Switching Losses
  • Low Capacitance - CT = 10 pF - Improves Switching Speeds
  • This is a Pb-Free Device - Environmentally Safe
  • Applications
  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc-dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • End Products
  • Mobile Handsets
  • MP3 Players
  • Digital Camera and Camcorders
  • Notebook PCs & PDAs
  • GPS
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR0530HT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30 V, 0.5 A Schottky Diode
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • Mouser:>500K
  • Newark:>100K
  • ON Semiconductor:10,222,880
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.62 
  • IRM Max (µA): 200 
  • IO(rec) Max (A): 0.5 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOD-323 
  • ON Semiconductor Full Web Site