NSR05T40XV2: Schottky Barrier Diode, 500 mA, 40 V

Description: These Schottky barrier diodes are optimized for lo...
  • These Schottky barrier diodes are optimized for low forward voltage drop and low leakage current that offers the most optimal power dissipation in applications. They are housed in space saving micro-packaging ideal for space constraint applications.
  • Features
  • Low Forward Voltage Drop - 580 mV (Typ.) @ IF = 500 mA - High Efficiency
  • Low Reverse Current - 2.0 uA (Typ.) @ VR = 40 V - High Efficiency
  • 500 mA of Continuous Forward Current - High Current Capability
  • High ESD Rating: HBM - Class 3B; CDM - Class IV - ESD Robust
  • High Switching Speed - Less Switching Losses
  • These Devices are Pb-Free, Halogen Free/BFR Free and RoHS Compliant - Environmentally Friendly
  • Applications
  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • End Products
  • Smartphones
  • Tablets
  • Wearable Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR05T40XV2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 500 mA, 40 V, Schottky Barrier Diode, 500 mA, 40 V
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 0.53 
  • IRM Max (µA): 55 
  • IO(rec) Max (A): 0.5 
  • IFSM Max (A):
  • trr Max (ns): ~N/A~ 
  • Cj Max (pF): ~N/A~ 
  • Package Type: SOD-523-2 
  • ON Semiconductor Full Web Site