NSR0620P2: Schottky Barrier Diode, 500 mA, 20 V

Description: Schottky diodes are optimized for very low forward...
  • Schottky diodes are optimized for very low forward voltage drop and low leakage current and are used in a wide range of dc-dc converter, clamping and protection applications in portable devices. NSR0620P2 in a SOD-923 miniature package enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
  • Features
  • Very Low Forward Voltage Drop 350 mV @ 100 mA
  • Low Reverse Current 2.0 uA @ 10 V
  • Continuous Forward Current 500 mA
  • Power Dissipation with Minimum Trace 190 mW
  • Very High Switching Speed 4.0 ns @ 10 mA
  • Low Capacitance 12 pF @ 1.0 V
  • Applications
  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dcdc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • End Products
  • Mobile Handsets
  • MP3 Players
  • Digital Camera and Camcorders
  • Notebook PCs & PDAs
  • GPS
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR0620P2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 500 mA, 20 V
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>50K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>10K
  • NSVR0620P2T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Diode, 500 mA, 20 V
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 20 
  • VF Max (V): 0.52 
  • IRM Max (µA): 10 
  • IO(rec) Max (A): 0.5 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF): 12 
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site