NSR10F40NX: Schottky Barrier Diode, 40 V, 1.0 A, Low IR

Description: The Schottky diode is optimized for low forward vo...
  • The Schottky diode is optimized for low forward voltage drop and low leakage current and are offered in a Chip Scale Package (CSP) to reduce board space. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
  • Features
  • Very Low Forward Voltage Drop(VF) - Better Efficiency
  • Very High Switching Speed - Better switching performance
  • ESD Rating Human Body Model: Class 3B
    Machine Model: Class C - High ESD ratings
  • Low Reverse Current 10 A @ 10 V VR
  • Applications
  • LED Backlighting
  • Reverse Voltage & Current Protection
  • End Products
  • GPS Systems
  • Portable/Consumer Products
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR10F40NXT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 40 V, 1.0 A, Low IR, DSN2 (0502) Schottky Diode 40 V 1A
  • Package Type: DSN-2
  • Package Case Outline: 152AD
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:1,910,000
  • PandS:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 0.49 
  • IRM Max (µA): 10 
  • IO(rec) Max (A):
  • IFSM Max (A): 18 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: DSN-2 
  • ON Semiconductor Full Web Site