NSR201MX: Schottky Barrier Diode for Mixer and Detector

Description: NSR201MX is a RF schottky barrier diode, 2 V, 50 m...
  • NSR201MX is a RF schottky barrier diode, 2 V, 50 mA, 0.15 pF, Single X2DFN2. This schottky barrier diode is designed for high frequency application. It can be used widely for power detector of C Band and Mixer of Ku Band etc. X2DFN2 package size is 1.0 x 0.6 x 0.4 mm. It is the smallest level in the market. It also contributes to the downsizing of the PCB board.
  • Features
  • Small Interterminal Capacitance Small Interterminal Capacitance - Available for the high frequency application
  • Less Parasitic Components - Realize the low signal loss
  • Small Forward Voltage - Available for the high frequency application
  • Small-sized Package - Contributes to the downsizing of the PCB board
  • Pb-Free and RoHS compliance
  • Applications
  • Mixer for submillimeterwave application
  • Power detector for WiFi
  • End Products
  • WiFi application
  • Smart phone
  • Vital sensor
  • Technical Documentation & Design Resources
    Availability and Samples
    NSR201MXT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode for Mixer and Detector
  • Package Type: X2DFN-2
  • Package Case Outline: 714AB
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 8000
  • Specifications
  • Type: RF-SBD 
  • Configuration: Single 
  • VR Min (V):
  • VF Max (V): 0.32 
  • IR Max (µA):  
  • IF Max (A): 0.05 
  • Cj (pF): 0.15 
  • RS Max (Ω): 18 
  • Package Type: X2DFN-2 
  • ON Semiconductor Full Web Site