NSR20F30NX: Schottky Barrier Diode, 30 V, 2.0 A, Low IR

Description: The Schottky diode is optimized for low forward vo...
  • The Schottky diode is optimized for low forward voltage drop and low leakage current and are offered in a Chip Scale Package (CSP) to reduce board space. The low thermal resistance enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.
  • Features
  • Very Low Forward Voltage Drop (VF) - Longer battery life
  • Low Reverse Current (IR)
  • High ESD Ratings: HMB(3B), MM(C)
  • 2.0 A of continuous forward current
  • Applications
  • LCD and Keypad Backlighting
  • Buck and Boost dc-dc converters
  • Reverse Voltage and Current Protection
  • End Products
  • GPS Systems
  • Consumer/Portable Products
  • Notebooks PCs & PDAs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSR20F30NXT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode, 30 V, 2.0 A, Low IR, DSN2 0603 Schottky Diode 30 V 2A
  • Package Type: DSN-2
  • Package Case Outline: 152AB
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>50K
  • Newark:<100
  • PandS:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.48 
  • IRM Max (µA): 20 
  • IO(rec) Max (A):
  • IFSM Max (A): 28 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: DSN-2 
  • ON Semiconductor Full Web Site