NSRLL30: 30 V, 200 mA Low VF Schottky Diode

Description: These Schottky diodes are designed for high speed ...
  • These Schottky diodes are designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount package is excellent for handheld and portable applications where space is limited.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSRLL30XV2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30 V, 200 mA Low VF Schottky Diode
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:45,000
  • PandS:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 0.6 
  • IRM Max (µA):
  • IO(rec) Max (A): 0.2 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF): 10 
  • Package Type: SOD-523-2 
  • ON Semiconductor Full Web Site