NSS12100UW: Low VCE(sat) Transistor, PNP, 12 V, 1.0 A

Description: ON Semiconductor's e2PowerEdge family of Low V
  • ON Semiconductor's e2PowerEdge family of Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage (VCE(sat)) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important. Typical application are DC-DC converters and power management in portable and battery powered products such as cellular and cordless phones, PDAs, computers, printers, digital cameras and MP3 players. Other applications are low voltage motor controls in mass storage products such as disc drives and tape drives. In the automotive industry they can be used in air bag deployment and in the instrument cluster. The high current gain allows e2PowerEdge devices to be driven directly from PMU's control outputs, and the Linear Gain (Beta) makes them ideal components in analog amplifiers.
  • Features
  • High Current Capability (1 A)
  • High Power Handling (Up to 740 mW)
  • Low VCE(s) (200 mV Typical @ 500 mA)
  • Small Size
  • Low Noise
  • This is a Pb-Free Device
  • High Specific Current and Power Capability Reduces Required PCB Area
  • Reduced Parasitic Losses Increases Battery Life
  • Digital cameras and MP3 players
  • Applications
  • DC-DC converters
  • Power management in portable and battery powered products
  • End Products
  • Cellular and cordless phones
  • PDAs
  • Computers
  • Printers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSS12100UW3TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low VCE(sat) Transistor, PNP, 12 V, 1.0 A
  • Package Type: WDFN-3
  • Package Case Outline: 506AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:666,000
  • PandS:>1K
  • NSV12100UW3TCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low VCE(sat) Transistor, PNP, 12 V, 1.0 A
  • Package Type: WDFN-3
  • Package Case Outline: 506AU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:78,000
  • Specifications
  • Polarity: PNP 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.44 
  • IC Cont. (A):
  • VCEO Min (V): 12 
  • VCBO (V):   12 
  • VEBO (V):  
  • VBE(sat) (V):   1.15 
  • VBE(on) (V):   1.2 
  • hFE Min: 200 
  • hFE Max: 400 
  • fT Min (MHz): 200 
  • PTM Max (W): 1.1 
  • Package Type: WDFN-3 
  • ON Semiconductor Full Web Site