NSS1C200L: Low VCE(sat) Transistor, PNP, 100 V, 2.0 A

Description: Low VCE(sat) Bipolar Transistors are mi...
  • Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.
  • Features
  • High Current, Low VCEsat, ESD Robust, High Current Gain, High Cut Off Frequency, Low Profile Package, Linear Gain (Beta) - Improved Circuit Efficiency, Decreased Battery Charge Time, Reduce component count, High Frequency Switching, Smaller Portable Product, No distortion
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
  • Applications
  • Load Switching, Battery Charging, External Pass Transistor, DC/DC Converter, Complimentary Driver, Current Extention & Low Drop Out Regulation, Cathode Florescent Lamp drive, Peripheral Driver - LEDs, Motors, Relays
  • End Products
  • Mobile Phones, PDAs, MP3 players, Computers, Power Supplies, Automotive Body Electronics, Toys.
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NSS1C200LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low VCE(sat) Transistor, PNP, 100 V, 2.0 A
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • PandS:>1K
  • NSV1C200LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low VCE(sat) Transistor, PNP, 100 V, 2.0 A
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Polarity: PNP 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.115 
  • IC Cont. (A):
  • VCEO Min (V): 100 
  • VCBO (V): 140 
  • VEBO (V):
  • VBE(sat) (V): 0.95 
  • VBE(on) (V): 0.85 
  • hFE Min: 120 
  • hFE Max: 360 
  • fT Min (MHz):
  • PTM Max (W): 0.71 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site