NSS1C300E: 3 A, 100 V Low VCE(sat) PNP Transistor

Description: NSS1C300E...
  • NSS1C300E
  • Features
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSS1C300ET4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 A, 100 V Low VCE(sat) PNP Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<100
  • Newark:>1K
  • NSV1C300ET4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 3 A, 100 V Low VCE(sat) PNP Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Polarity: PNP 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.4 
  • IC Cont. (A):
  • VCEO Min (V): 100 
  • VCBO (V): 140 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 0.9 
  • hFE Min: 120 
  • hFE Max: 360 
  • fT Min (MHz):
  • PTM Max (W): 12.5 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site