NSS60600: Low VCE(sat) Transistor, PNP, 60 V, 6.0 A

Description: The combination of low saturation voltage and high...
  • The combination of low saturation voltage and high gain makes this Bipolar Transistor an ideal device for high speed switching applications where power saving is a concern.
  • Features
  • Low Collector-Emitter Saturation Voltage - Minimized power loss
  • High DC Current Gain - Very low current requirements
  • High Current-Gain Bandwidth Product - Ideal for high frequency designs
  • Superior gain linearity - Minimal distortion
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Linear voltage regulation
  • Power management for portable devices
  • Switching regulator
  • Inductive load driver (e.g. motors, fans, relays)
  • Linear controls
  • End Products
  • Battery chargers
  • Portable devices
  • Computing products
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NSS60600MZ4T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low VCE(sat) Transistor, PNP, 60 V, 6.0 A
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:<1K
  • Newark:>1K
  • Newark:>10K
  • PandS:<1K
  • NSS60600MZ4T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low VCE(sat) Transistor, PNP, 60 V, 6.0 A
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • NSV60600MZ4T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low VCE(sat) Transistor, PNP, 60 V, 6.0 A
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • NSV60600MZ4T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low VCE(sat) Transistor, PNP, 60 V, 6.0 A
  • Package Type: SOT-223 (TO-261) 4 LEAD
  • Package Case Outline: 0.0318
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • FutureElectronics:>10K
  • Mouser:>1K
  • Specifications
  • Polarity: PNP 
  • Type: Low VCE(sat) 
  • VCE(sat) Max (V): 0.35 
  • IC Cont. (A):
  • VCEO Min (V): 60 
  • VCBO (V): 100 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 0.9 
  • hFE Min: 120 
  • hFE Max: 360 
  • fT Min (MHz): 100 
  • PTM Max (W):
  • Package Type: SOT-223 (TO-261) 4 LEAD 
  • ON Semiconductor Full Web Site