NST30010MXV6: Bipolar Transistor, Dual, PNP

Description: The Dual PNP Bipolar Transistor is housed in an ul...
  • The Dual PNP Bipolar Transistor is housed in an ultra-small SOT-563 package ideally suited for portable products. It is assembled to create a pair of devices highly matched in all parameters, eliminating the need for costly trimming. Applications are Current Mirrors, Differential Sense and Balanced Amplifiers, Mixers, Detectors and Limiters.
  • Features
  • Current Gain Matching to 10% - Ideal for streo pre-amplifiers
  • Base-Emitter Voltage Matched to 2 mV - Ideal for current mirrors
  • Drop-In Replacement for Standard Device - Improve performance by upgrading to a matched device
  • These are Pb-Free Devices - Green Compliant
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Applications
  • Current Mirror
  • Differential Amplifier
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NST30010MXV6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Bipolar Transistor, Dual, PNP
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NSVT30010MXV6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Bipolar Transistor, Dual, PNP
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • FutureElectronics:>10K
  • Mouser:>1K
  • ON Semiconductor:56,000
  • Specifications
  • Polarity: Dual PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.6 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 30 
  • VCBO (V): 30 
  • VEBO (V):
  • VBE(sat) (V): 0.9 
  • VBE(on) (V): 0.82 
  • hFE Min: 420 
  • hFE Max: 800 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.5 
  • Package Type: SOT-563 
  • ON Semiconductor Full Web Site