NST3906DP6: Dual PNP Bipolar Transistor

Description: The Dual PNP Bipolar Transistor is a spin-off of o...
  • The Dual PNP Bipolar Transistor is a spin-off of our popular SOT 23, SOT323, SOT563 three-leaded device. It is designed for general purpose amplifier applications and is housed in the SOT963 six leaded surface mount package. By putting two discrete devices in one package, this device is ideal for low power surface mount applications, where board space is at a premium.
  • Features
  • hFE, 100-300
  • Low VCE(sat), <0.4 V
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • This is a Pb-Free Device
  • Applications
  • PNP General Purpose Switching Transistor
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NST3906DP6T5G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Dual PNP Bipolar Transistor
  • Package Type: SOT-963
  • Package Case Outline: 527AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • ON Semiconductor:192,000
  • PandS:>1K
  • Specifications
  • Polarity: Dual PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.4 
  • IC Cont. (A): 0.2 
  • VCEO Min (V): 40 
  • VCBO (V): 40 
  • VEBO (V):
  • VBE(sat) (V): 0.95 
  • VBE(on) (V):
  • hFE Min: 100 
  • hFE Max: 300 
  • fT Min (MHz): 250 
  • PTM Max (W): 0.42 
  • Package Type: SOT-963 
  • ON Semiconductor Full Web Site