NST45010: Dual PNP Bipolar Transistor

Description: The Dual PNP Bipolar Transistor is housed in an ul...
  • The Dual PNP Bipolar Transistor is housed in an ultra-small SOT-363 package ideally suited for portable products. It is assembled to create a pair of devices highly matched in all parameters, eliminating the need for costly trimming. Applications are Current Mirrors, Differential Sense and Balanced Amplifiers, Mixers, Detectors and Limiters.
  • Features
  • Gain Matched to 10% - Balanced amplifier
  • Matched Turn On (Vbe-on) - Devices track each other
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
  • Applications
  • Current Sensing circuits
  • Balanced Amplifiers
  • End Products
  • Power Supplies
  • LED Drive Circuits
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NST45010MW6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual PNP Bipolar Transistor
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • NSVT45010MW6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual PNP Bipolar Transistor
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:75,000
  • NSVT45010MW6T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual PNP Bipolar Transistor
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:90,000
  • Specifications
  • Polarity: Dual PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 6.5 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 45 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 0.9 
  • VBE(on) (V): 0.82 
  • hFE Min: 220 
  • hFE Max: 475 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.38 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site