NST45011MW6T1G: General Purpose Transistor, Dual NPN, Matched

Description: The Dual NPN Bipolar Transistor is housed in an ul...
  • The Dual NPN Bipolar Transistor is housed in an ultra-small SOT-363 package ideally suited for portable products. It is assembled to create a pair of devices highly matched in all parameters, eliminating the need for costly trimming. Applications are Current Mirrors, Differential Sense and Balanced Amplifiers, Mixers, Detectors and Limiters.
  • Features
  • Gain matched to 10%, Typical 2% - Balanced amplifier
  • Vbe matched to 2.0 mV typical 0.5 mV - Identical turn on, improved efficiency
  • AEC-Q101 Qualified and PPAP Capable
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Applications
  • Power regulation
  • Audio circuits
  • Flip flop circuits
  • LED lighting
  • End Products
  • Power supply
  • Microphone circuits
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NST45011MW6T1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: General Purpose Transistor, Dual NPN, Matched
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • PandS:>1K
  • NSVT45011MW6T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: General Purpose Transistor, Dual NPN, Matched
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:40,000
  • Specifications
  • Polarity: Dual NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 45 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 0.95 
  • VBE(on) (V): 0.77 
  • hFE Min: 200 
  • hFE Max: 500 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.38 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site