NST847BF3T5G: NPN Bipolar Transistor

Description: The NPN Bipolar Transistor is a spin off of our po...
  • The NPN Bipolar Transistor is a spin off of our popular SOT23, SOT323, SOT563, SOT963 three leaded device. It is designed for general purpose amplifier applications and is housed in the SOT1123 surface mount package. This device is ideal for low power surface mount applications where board space is at a premium.
  • Features
  • hFE, 200-450
  • Low VCE(sat), <0.25 V
  • Reduces Board Space
  • This is a Pb-Free Device
  • Applications
  • NPN General Purpose Transistor
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NST847BF3T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: NPN Bipolar Transistor
  • Package Type: SOT-1123-3
  • Package Case Outline: 524AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:296,000
  • Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.6 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 45 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 0.9 
  • VBE(on) (V): 0.77 
  • hFE Min: 200 
  • hFE Max: 450 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.36 
  • Package Type: SOT-1123-3 
  • ON Semiconductor Full Web Site