NST847BPDP6T5G: 45 V, 100 mA NPN PNP Bipolar Transistor

Description: The NPN PNP Bipolar Transistor is a spinoff of our...
  • The NPN PNP Bipolar Transistor is a spinoff of our popular SOT23/SOT323/SOT563 three leaded device. It is designed for general purpose amplifier applications and is housed in the SOT963 six leaded surface mount package. By putting two discrete devices in one package, this device is ideal for low power surface mount applications where board space is at a premium.
  • Features
  • hFE 200-450
  • Low VCE(sat), <0.3 V
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • This is a Pb-Free Device
  • Applications
  • Complementary General Purpose Transistors
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NST847BPDP6T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 45 V, 100 mA NPN PNP Bipolar Transistor
  • Package Type: SOT-963
  • Package Case Outline: 527AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • PandS:>1K
  • Specifications
  • Polarity: Complementary 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.6 (NPN) 0.7 (PNP) 
  • IC Cont. (A): 0.1 
  • VCEO Min (V): 45 
  • VCBO (V): 50 
  • VEBO (V):
  • VBE(sat) (V): 0.9 
  • VBE(on) (V): 0.77 
  • hFE Min: 200 
  • hFE Max: 450 
  • fT Min (MHz): 100 
  • PTM Max (W): 0.42 
  • Package Type: SOT-963 
  • ON Semiconductor Full Web Site